Search Results
78
Products for "nuron"
Filter

Nuron
- Description
- Compact charger for all Hilti Nuron batteries
- Battery System Compatibility
- Nuron
- Output power
- 90 W
- Output current
- 3.5 A

Nuron
- Description
- High-speed charger for all Hilti Nuron batteries
- Battery System Compatibility
- Nuron
- Output power
- 240 W
- Output current
- 9.6 A

Nuron
- Description
- Top-speed charger optimised for high-capacity Nuron B 22-170 and B 22-255 batteries
- Battery System Compatibility
- Nuron
- Output power
- 450 W
- Output current
- 18 A

Nuron
- Description
- Powerful barrel-grip cordless jigsaw with longer run time for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.1 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm

Nuron
- Description
- Compact and light 22V Li-ion battery for light-duty tasks using Nuron power tools
- Battery capacity
- 2.6 Ah
- Weight
- 0.55 kg
- Dimensions (LxWxH)
- 133 x 82 x 48 mm

Nuron
- Description
- Ultimate 22V Li-ion battery built to boost the performance and run time of heavy-duty Nuron power tools
- Battery capacity
- 8.0 Ah
- Weight
- 1.31 kg
- Dimensions (LxWxH)
- 156 x 87 x 76 mm

Nuron
- Description
- Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
- Battery capacity
- 4.0 Ah
- Weight
- 0.76 kg
- Dimensions (LxWxH)
- 155 x 87 x 53 mm

Nuron
- Description
- Top-performance 22V Li-ion battery to maximise the output and run time of heavy-duty Nuron hammer drilling and cutting tools
- Battery capacity
- 12 Ah
- Weight
- 1.84 kg
- Dimensions (LxWxH)
- 157 x 87 x 99 mm

Nuron
- Description
- Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Max. cutting depth
- 34 mm

Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2 kg

Nuron
- Description
- heavy-duty, battery-powered cordless cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials
- All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
- Dimensions (LxWxH)
- 660 x 290 x 350 mm
- Protection class
- IEC Battery operated

Nuron
- Description
- Compact and versatile cordless hydraulic knockout tool for punching conduit-size holes through various materials (Nuron battery platform)
- Dimensions (LxWxH)
- 124 x 75 x 372 mm
- Punching force
- 107 kN
- Punching capacity mild steel
- 4" / 10 Ga steel

Nuron
- Description
- Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
- Accessory type
- Water supply hoses
- Water pressure
- 600000 Pa
- A-weighted emission sound power level
- 89 dB (A)

Nuron
- Description
- Powerful jobsite fan with all-day battery life, rotating head and hanging hooks for cooling and ventilating working areas (Nuron battery platform)
- Weight
- 3.4 kg

Nuron
- Description
- Powerful cordless heat gun with fast heating and high airflow for cable terminations, pipe bending and heat shrinking (Nuron battery platform)
- Temperature - max
- 500 °C
- Temperature - min
- 300 °C
- Weight
- 0.63 kg

Nuron
- Description
- Cordless LED light with powerful long-range beam and 3 modes (searchlight, floodlight and combined) for illuminating work areas (Nuron battery platform)
- Brightness
- 1800 lm
- Weight
- 1.3 kg

- Description
- Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
- Dimensions (LxWxH)
- 116 x 75 x 378 mm
- Battery System
- Nuron
- Rated voltage
- 21.6 V

Nuron
- Description
- Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
- Air volume
- 186 m³/h
- Max. air velocity
- 80.5 m/s
- Min. air velocity
- 50.5 m/s

Nuron
- Description
- Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
- Anvil type
- 1/2" detent pin
- Maximum torque
- 90 Nm (1); 135 Nm (2); 213 Nm (3)
- Nut-busting torque
- 338 Nm

Nuron
- Description
- Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Max. Vacuum
- 12 kPa
- Container capacity
- 4 l
- Dust capacity
- 3 kg

Nuron
- Description
- Handheld cordless pencil concrete vibrator with brushless motor for compaction of small pours (Nuron battery platform)
- Vibration frequency
- 15,000 VPM
- Head diameter
- 28 mm
- Hose length
- 1 m

- Description
- Cordless inline cutter for copper and aluminium cables up to 2" │ 50 mm (Nuron battery platform)
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 137 x 75 x 485 mm

Nuron
- Description
- Cordless reciprocating saw for heavy-duty demolition and cutting with better comfort and speed (Nuron battery platform)
- Base material
- Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
- Stroke length
- 32 mm
- Stroke rate
- 2600 strokes/minute

Nuron
- Description
- Powerful battery-powered caulking dispenser for a wide variety of sealants, caulks and adhesives (Nuron battery platform)
- Expel force
- 4900 N
- No-load speed
- 1 - 10 mm/s
- Length (with 310 ml/10 oz barrel)
- 457 mm

Nuron
- Description
- Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
- Working direction
- Floor
- Tool chuck type
- TE-S
- Tool body weight
- 17.4 kg

Nuron
- Description
- Battery-powered concrete vibrator backpack with brushless motor for compaction of walls, slabs and foundations (Nuron battery platform)
- Dimensions (LxWxH)
- 320 x 218 x 666 mm
- Weight
- 8.28 kg
- IP protection class
- IP 67 (NCV 10-22 whips), IP X4 (NCV 10-22)

- Description
- Cordless pistol-grip cutter for copper and aluminium cables up to 3.2" │ 80 mm (Nuron battery platform)
- Head rotation
- 350 °
- Dimensions (LxWxH)
- 422 x 105 x 525 mm

Nuron
- Description
- Steel drilling and driving tool for predrilling accurate holes and installing S-BT screw-in studs (Nuron battery platform)
- RPM
- 2000 rpm
- Max. torque
- 85 Nm
- Chuck type
- Keyless chuck

Nuron
- Description
- High-capacity cordless nibbler for cutting sheet metal and profiles with more speed and minimal distortion (Nuron battery platform)
- Material type
- Flat sheet, Corrugated sheet, Trapezoidal sheet, C.L.U. profile
- Rated voltage
- 21.6 V
- Tool body weight
- 2 kg

Nuron
- Description
- Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery
- 2.45 kg
- Optimum hammer drilling range
- 4 - 14 mm
- Single impact energy
- 2.3 J

Nuron
- Description
- Compact and light cordless one-handed brushless reciprocating saw for everyday demolition and fast, precise cutting (Nuron battery platform)
- Base material
- Wood with metal, Wood with nails, Wood composites, Wood, Steel, Stainless steel, Sandwich panel, Plywood, Plastic, Metal sheet, Metal, Masonry, Hollow brick, Drywall, Cast iron
- Stroke length
- 23 mm
- Stroke rate
- 3000 strokes/minute

Nuron
- Description
- Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
- No load max RPM (speed)
- 1: 250 rpm; 2: 425 rpm; 3: 600 rpm
- Max. torque
- 52 Nm

Nuron
- Description
- Robust exterior rotary laser level with automatic functions for long-distance leveling, aligning, sloping and squaring (Nuron battery platform)
- Accuracy
- ±1.5 mm at 30 m
- Laser class
- <4.85 mW, 620-690 nm, Class 2 (EN 60825), Class II (FDA CFR 21 art. 1040)
- Self-levelling range at room temperature
- ±5(± 8.7%) °

Nuron
- Description
- Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery
- 2.84 kg
- Optimum hammer drilling range
- 6 - 18 mm
- Single impact energy
- 2.6 J

- Description
- Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
- IP protection class
- IP 67 (NCV 10-22 whips)

Nuron
- Description
- Compact brushless impact driver optimised for more reliable and efficient non-structural fastening in wood and metal (Nuron battery platform)
- Feature
- LED light around the chuck
- Chuck type
- 1/4" hexagonal click-in
- No load RPM
- gear 1: 3000 rpm

Nuron
- Description
- Cordless circular saw with minimised weight and size for overhead cuts up to 51 mm│2" depth (Nuron battery platform)
- Max. cutting depth
- 51 mm
- Blade diameter
- 136 mm
- Base material
- Metal, Steel, Stainless steel

Nuron
- Description
- Powerful top-handle cordless jigsaw with optional on-board dust collection for precise straight or curved cuts (Nuron battery platform)
- Tool body weight
- 2.2 kg
- Base material
- Wood, Metal, Drywall, Plastic, Aluminium, Steel
- Stroke length
- 28 mm

Nuron
- Description
- Cordless rivet tool for rapid, low-effort cladding installation and metal fabrication using steel or aluminium rivets (Nuron battery platform)
- Rivet material
- Aluminium, Steel, Stainless steel
- Nose piece sizes
- 2.4 mm, 3.2 mm, 4.0 mm, 4.8/5.0 mm
- Pull force
- 10000 N

Nuron
- Description
- Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
- Battery type
- 22 V
- Dimensions (LxWxH)
- 440 x 120 x 230 mm
- Dispenser type
- Battery

Nuron
- Description
- Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
- Working direction
- Wall
- Tool chuck type
- TE-Y (SDS-max)
- Tool body weight
- 6 kg

Nuron
- Description
- Cordless brushless drywall cut-out tool for quick, clean and accurate cuts in board and thin sheet metal (Nuron battery platform)
- Tool body weight
- 1.4 kg
- Base material
- Drywall
- A-weighted emission sound pressure level
- 79 dB (A)

Nuron
- Description
- Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery
- 2.3 kg
- Optimum hammer drilling range
- 4 - 12 mm
- Single impact energy
- 1.5 J

Nuron
- Description
- Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
- Anvil type
- 1/2" friction ring
- Maximum torque
- 600 Nm (1); 1000 Nm (2)
- Nut-busting torque
- 1650 Nm

Nuron
- Description
- Cordless reinforcing bar flush cutter for low spark cold cutting threaded rods and (25mm / #8) reinforcing bar (Nuron battery platform)
- Rebar Cutting Capacity (mm)
- 25 mm
- Blade diameter
- 110 mm
- Weight
- 3.3 kg

- Description
- Wearable construction tool balancer with active weight distribution for zero gravity handling during heavy wall demolition and drilling (Nuron battery platform)
- Belt size
- 1800 mm
- Weight
- 7.75 kg
- Maximum load
- 17 kg

Nuron
- Description
- Cold-cutting cordless metal saw for extra-fast, precision cutting up to 60 mm│2-3/8" depth (Nuron battery platform)
- Max. cutting depth
- 60 mm
- Blade diameter
- 165 mm
- Base material
- Metal, Steel, Stainless steel, Non-ferrous metal

Nuron
- Description
- Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 125 mm
- Tool body weight
- 2.1 kg

Nuron
- Description
- Cordless drywall screwdriver with powerful Nuron battery for more torque and screws per charge when hanging drywall, wood boards and exterior sheathing
- Tool body weight
- 1.1 kg
- Max. torque
- 7 Nm
- Rated voltage
- 21.6 V

Nuron
- Description
- Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 150 mm (Nuron battery platform)
- Rated voltage
- 21.6 V
- Disc diameter
- 150 mm
- Tool body weight
- 2 kg

Nuron
- Description
- Variable-speed cordless die grinder with powerful brushless motor and extra run time for metal fabrication and architectural metalworking (Nuron battery platform)
- Rated voltage
- 21.6 V
- No load RPM
- gear 5: 19000 rpm; gear 6: 25000 rpm
- Dimensions (LxWxH)
- 403 x 76 x 110 mm

Nuron
- Description
- Cordless circular saw with extreme cutting depth range for precise cuts up to 70 mm│2-5/8" depth (Nuron battery platform)
- Max. cutting depth
- 70 mm
- Blade diameter
- 190 mm
- Base material
- Wood

Nuron
- Description
- Cordless LED construction light with all-day battery life, rotating head and mounting options for multi-person work areas (Nuron battery platform)
- Brightness
- 3000 lm
- Lux
- 2100 lx @ 1 m

Nuron
- Description
- Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 36 Nm (soft joint), 62 Nm (hard joint)
- No load RPM
- gear 1: 610 rpm; gear 2: 2100 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
- Brightness
- 500 lm
- Lux
- 350 lx @ 1 m

Nuron
- Description
- Powerful cordless SDS Plus (TE-C) rotary hammer with Active Vibration Reduction and Active Torque Control for concrete drilling and chiseling (Nuron battery platform)
- Weight according EPTA-Procedure 01/2003 without battery
- 3.9 kg
- Optimum hammer drilling range
- 10 - 25 mm
- Single impact energy
- 3.8 J

- Description
- Nuron battery-powered fastening tool for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 24 mm│15/16”)
- Dimensions (LxWxH)
- 474 x 134 x 294 mm
- Tool body weight
- 3.446 kg
- Fastener intake
- Collated

Nuron
- Description
- Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving on wood, metal and masonry (Nuron battery platform)
- Maximum torque (soft/hard joint)
- 65 Nm (soft joint), 85 Nm (hard joint)
- No load RPM
- gear 1: 490 rpm; gear 2: 2000 rpm
- Chuck clamping range
- 2 - 13 mm

Nuron
- Description
- Battery-powered portable jobsite radio with up to 22 hours of playback per charge and extra durability for use on construction sites (Nuron battery platform)
- Battery System Compatibility
- Nuron
- Connectivity options
- Bluetooth, NFC, Aux
- Radio broadcasting
- AM, DAB/DAB+, FM

Nuron
- Description
- Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
- Max. Vacuum
- 17 kPa
- Container capacity
- 8 l
- Dust class
- M