X-IE 9 Insulation fastener
New product
Ultimate
Item #r123894
Black insulation fastener for mineral wool on concrete
- Application: Insulation fastening
- Insulation material: Mineral wool
- Base materials: Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
Share
Features & Applications
Features & Applications
Features
- Extremely fast insulation fastening system: up to five times quicker than conventional methods
- High-strength fastener with low failure rate
- Collapsible section: no crushing of the insulation material
- Gauge included for easy visual control of fastener driving depth
- No holes in the plastic shank – helping prevent mold and moisture penetration in the insulation material
Applications
- Fastening insulation on facades
- Fastening insulation on ceilings
- Fastening insulation on cellar exteriors
- Fastening mineral wool insulation
- Fastening EPS insulation