FIELDWIRE BY HILTISee how Fieldwire powers the top construction companies worldwideLearn More
Hilti

Features & Applications

Features
  • Precision-ground HSS-Co drill bits
  • Specially designed tip with split point – for precise self-centring, fast start and less walking on surface
  • 135° degree tip angle – the best choice for higher cutting speed with less heat when drilling in tougher base materials
  • Strong, quality steel – drill bits engineered for precise drilling in both soft and hard materials
  • Easier chip removal and optimised heat reduction – spiral flute for better lubricant distribution to the drill bit tip
Applications
  • Drilling holes into medium alloyed and unalloyed steel ≤900 N/mm²
  • Drilling into aluminium, brass, copper and plastics
  • Optimized performance reached when applying the right speed and cutting oil

Technical Data