TE 30-ATC/AVR Rotary hammer
New productItem #r2856406
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Torque Control (ATC) and Active Vibration Reduction (AVR)
- Weight according EPTA-Procedure 01/2003 without battery: 4 kg
- Working mode: Hammer drilling, Chiselling, Chisel setting, Drilling
- Hammer drilling diameter range: 4 - 28 mm
Share
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Brushless motor for exceptionally high performance and superior system efficiency
- Quick-change chucks – changing bits is fast and tool-free
- Extra-long lifetime thanks to a highly robust chuck, motor components and casing
Applications
- Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 10-20 mm
- Drilling holes for rebar doweling, diameter range 4 - 28 mm, recommended range 10 - 20 mm
- Corrective chiselling
- Drilling in wood, metal and other materials using the quick-release chuck
- Driving and removing screws using the quick-release chuck
Services
Hilti Tool Service
A warranty that goes further
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- Exclusive use of genuine Hilti spare parts
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- Individual labels and online visibility provide tool fleet transparency