FIELDWIRE BY HILTISee how Fieldwire powers the top construction companies worldwideLearn More
Hilti

Features & Applications

Features
  • Optimised multi-cutter (4 or 6-cutter) carbide head – superior drilling performance and less jamming when hitting rebar
  • Heat-treated flute offers superior wear resistance and maximum robustness, with a wear mark to estimate the bit's suitability for setting anchors
  • Slimmer and lighter helix for more comfortable drilling and superior drilling speed
  • Fully embedded drill bit head for maximum durability and longer life
  • In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
  • Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
  • Drilling holes for all chemical anchor installation purposes
  • Drilling anchor holes for all mechanical anchor installation purposes
  • Installing rebar using Hilti injectable adhesive mortar
  • Extra-long drill bits available for renovation work, e.g. sealing joints in masonry and concrete to prevent water penetration

Technical Data

Documents & Videos