FIELDWIRE BY HILTISee how Fieldwire powers the top construction companies worldwideLearn More
Hilti

Features & Applications

Features
  • New solid carbide head has high wear-resistance and makes more precise holes for anchor setting – up to 30% more lifetime than other SDS Plus drill bits
  • Solid carbide head featuring gradient technology – engineered to drill easily through rebar
  • Quadruple helix and optimum head geometry for consistently fast drilling speed over the entire life of the drill bit
  • Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
  • In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
  • Drilling holes for metal anchors in reinforced and unreinforced concrete
  • Drilling holes for post-installed rebar connections
  • Drilling drainage holes for drying out buildings
  • Drilling through-holes for pipes and cables

Technical Data

Documents & Videos