X-U 15 P8 TH Steel nails
New product
Ultimate
Item #r4889899
Ultimate-performance single nail for fastening to steel using powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 6 mm
Share
Features & Applications
Features & Applications
Features
- Designed to improve productivity
- Recommended for use on hard steel
- Stepped and knurled shank for highest application limits
- Highest hardness to penetrate hard materials without bending
- "Screw" effect for a secure hold and high loading capacity on steel
Applications
- Tacking composite decking to steel supports ≥ 6mm
- Tagging labels
- Fastening to steel