DD 350-CA Core drill







Heavy-duty diamond coring machine with high-frequency motor and optional auto-feed unit for rig-based coring from 52-500 mm (2-1/16 - 19-11/16”) in diameter
- Diameter range: 52 - 500 mm
- Base material: Concrete, Reinforced concrete
- Operation mode: Rig-based drilling system
Customers also searched for Diamond drill, Concrete drill, Core machine, Core drill or Cut Assist.
Choose options
- 1 pc
Technical Data
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Powerful high-frequency motor with electronic speed control for optimum power delivery over the entire diameter range
- Compatible with the DD AF-CA automatic feed unit that makes drilling a highly efficient and fully automated process
- Iron Boost: for a quick performance boost with increased torque when drilling through rebar
- Thanks to IP 55 water spray protection, drilling can be carried out under adverse conditions
- Operation within the optimum power band, for peak performance and longer core bit life, is easy with the aid of the LED power indicators
Applications
- Drilling through-holes and penetrations
- Blind holes for setting anchors or post-installed rebar
- Corner holes for sawing
- Manhole openings
- Stitch coring for installing cable trays
For approval or certificate information, please see individual items.
Related Products
Nuron

Services
Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- Exclusive use of genuine Hilti spare parts
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- Individual labels and online visibility provide tool fleet transparency
LifeTime Services
- No repair costs for 2 years from date of purchase, including parts subject to wear and tear, shipping and labour
- Pick-up and delivery service
- After the no-cost period, repair costs are capped for as long as we service the tool
- 3-month no-repair-cost period again after every paid repair
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back
