special
HST3-R BW Wedge anchor
Stud anchor HST3-R M8x75 -/10 BW #2105904
Ultimate-performance anchor for cracked concrete and seismic (A4 SS + big washer)
- Material, corrosion: Stainless steel, A4
- Head configuration: Externally threaded
- Approvals / test reports: ETA, Fire, FM (Factory Mutual), Seismic
Choose options
Anchor size
- M8
Anchor length
- 75 mm
Pack size
- 100 pc
Quantity
Packs
Total Piece
100
Discounted net
AUD 1,200.00
AUD 12.00 / 1 Piece
Technical Data
Material, corrosion
Stainless steel, A4
Head configuration
Externally threaded
Approvals / test reports
ETA, Fire, FM (Factory Mutual), Seismic
PROFIS software
Yes
Documents
Features & Applications
Features
- Highest resistance to meet geometrically challenging requirements, e.g. reduced member thickness, smallest spacing and edge distances
- Increased undercut percentage in combination with optimized coating
- Greater flexibility thanks to two embedment depths included in the ETA
- Minimum edge and spacing distances reduced by up to 25% compared to HST
- Minimum slab thickness: increased concrete strength class range from C12/15 to C80/95
Applications
- All safety-relevant fastenings in cracked and uncracked concrete
- All safety-relevant fastenings under seismic loading, category C1 for non-structural elements and category C2 for structural elements
- Hand rails
- Racks
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.