Filling washer (carbon steel)
New productItem #r4930047
Set for filling the annular gap in mechanical and chemical anchors (carbon steel)
Share
Features & Applications
Features & Applications
Features
- Easy handling, even with multiple fastening points
- Through-fastening is possible
- Optimal load transfer through the spherical washer and filling of the annular gap
- Sizes M8-M20 incl. a lock nut (as shown on picture)
Applications
- Applications in which shear loads need to be taken up directly (gap filled with HIT-HY 200 or HIT-RE 500 V3 injectable adhesive anchor)
- Seismic or fatigue applications
- The gap on expansion anchors (HST, HST2, HST3, HDA, HSL-4, HMU, HSA) must be filled with HIT-HY injectable adhesive mortars (HIT-RE is not suitable)
For approval or certificate information, please see individual items.