- Home
- Formwork
Advancing the formwork application
Helping you increase productivity and revenue
Streamline your formwork process with Hilti’s cutting-edge solutions and tools built for enhanced safety and performance. Our cordless concrete vibrators, layout tools, and laser levels help speed up tasks with improved precision and safety, reducing the need for extra crew members. Together with products like our powerful rotary hammers, saws, and screw anchors, you can complete formwork more efficiently while minimizing waste and improving productivity.
At Hilti, we recognize that every customer is unique. That's why we tailor our solutions to meet your specific requirements and expectations. Through our free Innohour service, we will demonstrate to you how our solutions can support you with your formwork applications on the jobsite. Proving to you that our solutions combined will give you the productivity gains you are looking for while also ensuring safety of your teams. Click on the link below to learn more about our Innohour service.
Layout done faster
Helping turn a two-person job into a one-person operation
Traditional layout work often requiring two-person teams or costly surveyors to ensure accuracy—with reworks being time-consuming and expensive. Hilti’s advanced layout solution transforms this process by enabling layouts to be transferred directly from digital drawings to the jobsite in seconds. With the intuitive PLT layout tool, it's as easy as using a smartphone. This one-person operation speeds up the process while reducing labor costs and errors.
Operating traditional rotating lasers often requires skilled labor, and detecting laser lines in bright outdoor conditions is a challenge. On top of that, accidental drops can lead to costly repairs and downtime. Hilti’s rotating laser solution is designed to eliminate these issues with a user-friendly, one-button interface that make leveling, squaring, and slope grading a straightforward one-person operation—even in sunlight with its receiver. Built to withstand tough jobsite conditions, Hilti’s lasers are durable and drop-resistant, helping you maintain accuracy without the worry of damage. Simplify your layout tasks with a tool that’s as tough and smart as your team.
Giving you the edge on formwork prep
Helping keep formwork prep safer
When preparing your formwork, Hilti has a variety of for cutting and drilling. Managing your tools becomes a breeze with our Nuron battery powered tools. You don't have to worry about managing multiple batteries and chargers that run on different voltage platforms. Having your tools running on the same battery platform helps to lower costs of tool ownership.
Another issue that is often overlooked is how a low quality cutting blade, spade bits or drill bits can impact your cost. Pairing your tools with Hilti's premium range of inserts can tremendously improve the speed and productivity of your team.
Faster Formwork attachment
The ideal solution for formwork props
Efficient formwork attachment is key to ensuring your concrete structures are built with precision and stability. With Hilti’s advanced tools, you can speed up the process and enhance productivity. The TE 6-22 cordless rotary hammer provides the power to drill through both wood and concrete, making it ideal for securing formwork.
Make anchoring quick and reliable with the HUS 4 screw anchors and SIW 6AT-22 impact wrenches. These anchors can be reused multiple times, making it the ideal screw anchor for temporary fixings, helping you cut down on waste and save costs while improving efficiency. These reusable anchors are easier to install, requiring less drilling, no cleaning, no hammering and no high-precision torque wrenches.
Helping simplify concrete placement
We have the cure
Tackle the toughest concrete pours with Hilti’s Nuron-powered cordless concrete vibrators. With the NCV 10-22, it becomes a one-person operation. These Nuron battery-powered tools eliminate the need for gas-based tools which often involves high cost due to fuel and maintenance . It also eliminates gas fumes and power cords resulting in a safer jobsite.
The mobility of the NCV 10-22 is unbeatable. It's lower-weight and ergonomic backpack help to minimise both set-up time and interuptions while working. Although compact in size, it is engineered to help you achieve comparable results to a stationary high-frequency internal concrete vibrator.
Stay in control of dust
Chiseling and concrete finishing — say goodbye to dust
Silica dust from chiseling and concrete finishing can cause serious long term health issues. To help protect workers, Hilti offers high-performance vacuums that capture dust directly at the source. These systems are designed to work seamlessly with Hilti tools, reducing airborne particles and supporting a cleaner, safer jobsite.
One example is our DGH 130-22 cordless concrete grinder, paired with the VC 40-X vacuum, it offers a powerful solution for maintaining a cleaner and safer jobsite. The DGH 130-22 delivers high-performance surface grinding with virtually dust-free operation, thanks to its integrated dust shroud. When connected to the VC 40-X, a robust and efficient dust extractor, it captures fine concrete dust directly at the source. This combination not only improves air quality but also reduces cleanup time, helping crews work more efficiently while staying compliant with dust control regulations.
The right products for the job
Layout done faster
PLT 400-2 Construction layout tool
Versatile and easy-to-use tool for one-person operation, with angle measurement accuracy and extended range for faster stake out.
ShopSafer formwork prep
SC 30WR-22 Cordless circular saw
Enable virtually dust-free cutting when paired with compatable Hilti vacuums.
ShopFaster formwork attachment
TE 6-22 Cordless rotary hammer
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck.
ShopDrilling formwork
SF 6H-22 Cordless hammer drill driver
Power-class hammer drill driver with Active Torque Control and advanced ergonomics for universal drilling and driving
ShopSimplify concrete placement
NCV 10-22 Concrete vibrator
Consolidate up to eight trucks of conrete (80 yd³) on one pair of B 22-255 batteries.
ShopSmooth concrete finishing
DGH 130-22 Cordless concrete grinder
Dedicated grinding system for surface grinding on concrete walls, joints and formwork.
ShopAdditional solutions
Fleet Management
Simplify tool management with our Fleet Management solution. Gain access to top-of-the-line tools and comprehensive services, including free repairs and theft coverage, so you can focus on what really matters—running your jobsites efficiently.
Learn more about FleetPROFIS Engineering
When you're starting from the ground up, start with PROFIS to help eliminate rework during your building process. PROFIS helps make designing connections easier and is compatible with BIM.
Learn more about PROFIS