Added to cart
Added to cart
Go to shopping cart

WHY USE POST-INSTALLED REBAR

Post-installed rebars – strong and easy to use

Hilti post-installed rebar applications

If you’re looking to extend, join or strengthen walls, slabs, columns or beams, then post-installed rebar systems can help with new or existing builds from residential buildings to bridges.

Post-installed rebar connections are anchorages and splices that are fixed into place by adhesive, using our Hilti HIT injection adhesives.

They’re easy and fast to use. Simply drill a hole, inject our Hilti HIT chemical adhesives and then install your steel bar.

And they’re at least as strong as cast-in place reinforcement bars, as proven in tests by European Technical Approvals (TR023). So you can design post-installed rebars into your build using the same principles as for any reinforced concrete design.

POST-INSTALLED REBAR AND HILTI SAFESET™ SYSTEM

Hilti safe set system for safe anchor installation

Post-installed rebar systems are also:

  • very flexible
  • useful for a wide range of applications
  • can work in shallow areas of concrete

 

Our Hilti SafeSet™ system helps speed up post-installed rebar installation. Hilti SafeSet™ vacuums up dust while drilling, minimising dust and cutting out the need to manually clean the drilled hole.

 

Get more information about the Hilti SafeSet™ System

How to install post-installed rebars with Hilti SafeSet

alt text

POST-INSTALLED REBARS – WE HELP THROUGH THE WHOLE PROCESS

If you need help, we have experts worldwide who can help you find solutions throughout the whole design process.

We have years of experience in research and onsite. And we’ve worked on some of the most challenging post-installed rebar builds around the globe. We’ve even helped mend the famous Trevi Fountain in Rome – all with post-installed rebar technology. 

ASK AN ENGINEER

Hilti post-installed rebar typical applications
SEE TYPICAL APPLICATIONS More information
Hilti post installed rebar HIT-RE 500
OPEN REBAR DESIGN GUIDELINES More information
Hilti jobsite reference post-installed rebar WU Vienna
GET AN INSIGHT ON JOBSITE REFERENCES More information

Log in to proceed
Need help? Contact us
Register Here
CONTACT US
CONTACT US