DX 351 Powder-actuated tool



Fully automatic, high-productivity, compact powder-actuated tool for fastening single nails
- Dimensions (LxWxH): 404 x 72 x 180 mm
- Weight: 2.2 kg
- Fastener intake: Single
Customers also searched for ceiling or fixing.
Choose options
Quantity
Total Pieces
NaN
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Dimensions (LxWxH)
404 x 72 x 180 mm
Weight
2.2 kg
Fastener intake
Single
Fastener length range
12 - 47 mm
Cartridge type
.27 calibre short, 6.8/11 M10
Automatic piston return
Yes
Bluetooth
No
Hilti Connect
Yes
Power (max.)
245 J
Power regulation
Yes
Piston type
X-P8S-351
Features & Applications
Features
- High productivity – automatic piston return and cartridge transport
- Very user-friendly – light, low recoil, low noise
- Pole tool available for overhead applications
- Easy to clean and maintain
- Quick and easy conversion from fastening single to collated nails
Applications
- Fastening plasterboard track in soft and tough concrete
- Overhead suspended installations of EMTs, power and data cabling
- Fastening conduits and electrical junction boxes
- Fastening of data and electrical cable installations
- Fastening HVAC duct strapping overhead
For approval or certificate information, please see individual items.
Related Products
Ultimate-performance single nail for fastening to concrete and other base materials using powder-actuated tools
Ultimate-performance single nail for fastening to concrete and steel using powder-actuated tools
Metal conduit strap with pre-mounted concrete nail for use with powder-actuated tools
Collated Clean-Tec cartridges for use with powder actuated nailers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back


