HSV-F Wedge anchor
Economical wedge anchor for static loads in uncracked concrete (hot-dip galvanised)
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Head configuration: Externally threaded
- Approvals / test reports: N/A
Customers also searched for True bolt, Through bolt, Thrue bolt or Stud.
Choose options
Anchor size
- M10
- M12
- M16
Anchor length
- 90 mm
- 100 mm
- 110 mm
- 120 mm
- 140 mm
Pack size
- 50 pc
- 70 pc
- 100 pc
- 120 pc
- 150 pc
- 200 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 213.00
Technical Data
Material, corrosion
Carbon steel, HDG (hot-dip galvanised)/sherardised
Head configuration
Externally threaded
Approvals / test reports
N/A
Type of fastening
as
PROFIS software
No
Environmental conditions
Indoor with temporary condensation
Documents
Features & Applications
Features
- Made from cold-formed carbon steel, hot-dip galvanised to min. 42 um
- Two embedment depths for a wide range of fastening thicknesses
- Raised impact section prevents thread damage during installation
- Pre-assembled to save time
Applications
- Wide range of fastening applications in uncracked concrete
- Fastening brackets and channels
- Fastening columns and beams
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.










