SAVE ON FREIGHT & TIMEPlace a Click & Collect order online, collect after 1 hour!For more info, or to login/register CLICK HERE

Economical wedge anchor for static loads uncracked concrete (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Externally threaded
  • Type of fastening: Pre-fastening, Through-fastening

Customers also searched for True BoltThrough BoltThru BoltWedge or PTB.

Choose options

Anchor size
  • M8
  • M12
  • M16
Anchor length
  • 75 mm
  • 110 mm
  • 120 mm
  • 140 mm
  • 150 mm
Pack size
  • 16 pc
  • 25 pc
  • 30 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 52.32