HSV Wedge anchor
Economical wedge anchor for static loads uncracked concrete (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Type of fastening: Pre-fastening, Through-fastening
Customers also searched for True Bolt, Through Bolt, Thru Bolt, Wedge or PTB.
Choose options
Anchor size
- M8
- M12
- M16
Anchor length
- 75 mm
- 110 mm
- 120 mm
- 140 mm
- 150 mm
Pack size
- 16 pc
- 25 pc
- 30 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 52.32






