SAVE ON FREIGHT & TIMEPlace a Click & Collect order online, collect after 1 hour!For more info, or to login/register CLICK HERE

High-performance wedge anchor for everyday static in uncracked concrete (carbon steel)

  • Material, corrosion: Carbon steel, zinc-plated
  • Head configuration: Externally threaded
  • Approvals / test reports: ETA

Choose options

Anchor size
  • M6
  • M8
  • M10
  • M12
  • M16
  • M20
Anchor length
  • 50 mm
  • 55 mm
  • 65 mm
  • 68 mm
  • 70 mm
  • 83 mm
  • 85 mm
  • 98 mm
  • 100 mm
  • 102 mm
  • 105 mm
  • 113 mm
  • 115 mm
  • 117 mm
  • 125 mm
  • 130 mm
  • 133 mm
  • 137 mm
  • 145 mm
  • 153 mm
  • 168 mm
  • 170 mm
  • 175 mm
  • 182 mm
  • 205 mm
  • 225 mm
  • 232 mm
Pack size
  • 10 pc
  • 16 pc
  • 25 pc
  • 40 pc
  • 50 pc
  • 80 pc
  • 100 pc
  • 200 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 105.75