HSA Wedge anchor
High-performance wedge anchor for everyday static in uncracked concrete (carbon steel)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Externally threaded
- Approvals / test reports: ETA
Choose options
Anchor size
- M6
- M8
- M10
- M12
- M16
- M20
Anchor length
- 50 mm
- 55 mm
- 65 mm
- 68 mm
- 70 mm
- 83 mm
- 85 mm
- 98 mm
- 100 mm
- 102 mm
- 105 mm
- 113 mm
- 115 mm
- 117 mm
- 125 mm
- 130 mm
- 133 mm
- 137 mm
- 145 mm
- 153 mm
- 168 mm
- 170 mm
- 175 mm
- 182 mm
- 205 mm
- 225 mm
- 232 mm
Pack size
- 10 pc
- 16 pc
- 25 pc
- 40 pc
- 50 pc
- 80 pc
- 100 pc
- 200 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 105.75



.jpg)



