Image alt text (optional)

SM 60-22 CORDLESS MITRE SAW

Coming to Australia July 2025. Fill in the form to place your pre-order or register your interest now.

In-Store demos will be available from June 2025

Features and applications

Features

  • Precision cutting – miter (≤ 60° right ≤ 52° left) and bevel (up to 48°) adjusts in both directions for smooth compound cuts and accurate straight cuts throughout the saw's lifetime
  • Variable speed control – 6 speeds (2000-4300 RPM) allow you to match blade speed with material to optimise cutting quality, performance and battery life when paired with our blades
  • Ergonomic and efficient – forward-sliding rail saves space while front-facing bevel adjustments help streamline your workflow
  • Integrated LED shadow queue – queue up your workpiece for faster and more accurate cuts, even in low-light conditions
  • Safer and cleaner – fast blade brake and effective dust removable for a safer and cleaner working environment

Applications

  • Commercial wood framing, especially precise, serial cuts in beams, structural elements and temporary supports
  • Clean cuts for concrete formwork such as tilt walls and architectural concrete
  • Bevel and miter cuts for case work, mill work and interior woodwork such as cabinets, molding and trim
  • Cutting aluminium extrusions on-site for building envelope applications
  • Straight cuts in PVC, ABS and occasional cuts in aluminium and conduit for flush connections in plumbing and electrical installations

MITRE SAW ACCESSORIES

B 22-255 NURON BATTERY

  • Built for your most demanding tools – B 22-255 batteries help you get the most out of your Nuron tools by delivering the ultimate in power output and run time
  • Cordless tools without compromise – Nuron 22V technology delivers power output and extended capacity which was previously only possible with bulky 36V batteries

Stand SM 60-22

  • Accessories – foldable universal cutting table, dust bag, dust collector, and material clamp as standard accessories to keep your SM 60-22 miter saw in working order
  • Compatible extras – full blade portfolio, vacuum cleaner, batteries, and chargers to help extend your SM 60-22 miter saw’s range of use

Wood Universal and Mitre Saw Blade

  • Hilti’s ultimate wood-cutting circular saw blades, engineered to help you get the job done faster and cut more with the same blade
  • Battery optimized – blade body and teeth are designed to be extremely efficient and get the best performance out of our cordless miter saw
  • Faster cuts with cordless tools – cut wood up to 30% faster by combining these blades with your cordless Hilti miter saw