Tool cases for demolition hammers and breakers
Case TE 905 Typ 47 #272199

Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories
- Types: Individual tool cases
- Compatible with: Wall demolition hammers and breakers
- Dimensions (LxWxH): 795 x 439 x 180 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
AUD 525.00
AUD 525.00 / 1 Piece
Technical Data
Types
Individual tool cases
Compatible with
Wall demolition hammers and breakers
Dimensions (LxWxH)
795 x 439 x 180 mm
Features & Applications
Features
- Helps protect your demolition hammer or breaker while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific demolition hammer or breaker and its accessories
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.