Tool cases for impact drivers and wrenches
Tool case SIW 22T-A 3/4" empty #2207515

Hard-sided carrying case for storing and transporting your Hilti impact driver or impact wrench and its accessories
- Types: Individual tool cases
- Compatible with: Impact wrenches
- Dimensions (LxWxH): 444 x 395 x 119 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Piece
1
Discounted net
AUD 129.00
AUD 129.00 / 1 Piece
Technical Data
Types
Individual tool cases
Compatible with
Impact wrenches
Dimensions (LxWxH)
444 x 395 x 119 mm
Features & Applications
Features
- Helps protect your impact driver or impact wrench while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific impact driver or impact wrench and its accessories
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.