Temporary Services Closed on 22 AprCustomer Service & Stores Temporary ClosureView Updated Business Hours & Details

TE-YX (SDS Max) Special hammer drill bit (60-day lead time)

Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete. Special order: please note 60-day lead time

  • Connection end: TE-Y (SDS-max)
  • Base material: Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block

Customers also searched for Long Drill bitsLong Sds max drill bitsTE-YX or teyx.

Choose options

Diameter
  • 12 mm
  • 16 mm
  • 20 mm
  • 22 mm
  • 25 mm
  • 28 mm
  • 30 mm
  • 32 mm
Working length
  • 1520 mm
  • 1530 mm
  • 1860 mm
  • 1870 mm
  • 1880 mm
  • 2270 mm
  • 2360 mm
  • 2770 mm
  • 2780 mm
  • 2860 mm
  • 3260 mm
  • 3270 mm
  • 3760 mm
Length
  • 165 mm
  • 200 mm
  • 1650 mm
  • 2000 mm
  • 2400 mm
  • 2500 mm
  • 2900 mm
  • 3000 mm
  • 3400 mm
  • 3900 mm
Pack size
  • 5 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 6,150.00

Technical Data

Connection end
TE-Y (SDS-max)
Base material
Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block

Features & Applications

Features

  • Optimised multi-cutter (4 or 6-cutter) carbide head – superior drilling performance and less jamming when hitting rebar
  • Heat-treated flute offers superior wear resistance and maximum robustness
  • Slimmer and lighter helix for more comfortable drilling and superior drilling speed
  • In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible

Applications

  • Hammer drilling in reinforced concrete, concrete, masonry and other construction materials
  • Drilling holes for all chemical anchor installation purposes
  • Drilling anchor holes for all mechanical anchor installation purposes
  • Installing reinforcing bar using Hilti injectable adhesive mortar
  • Extra-long drill bits available for renovation work, e.g. sealing joints in masonry and concrete to prevent water penetration

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back