new
BX 4 5ft Pole
product number: 5007944 #5007944

Pole tool accessories for use with the BX4 cordless nailer
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Features & Applications
Features
- Quick, versatile method for repetitive fastening on ceilings
- No ladders or scaffolding required
- Can be used for room heights of up to 4.5 m
- Can be used for room heights of up to 14.5 ft
Applications
- Electrical and mechanical fastening to ceilings
Related Products
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 45 mm│1-3/4")
Nuron battery-powered cordless nailer for fastening drywall track and light-duty materials to concrete, steel and masonry (max. nail length 45 mm│1-3/4")
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back


