Nuron
BX 4-ME-22 Cordless concrete nailer (M&E edition)
Nuron battery-powered cordless nailer for installing cables, conduits and threaded studs to concrete, steel and masonry (max. nail length 45 mm│1-3/4")
- Dimensions (LxWxH): 475 x 149 x 387 mm
- Fastener intake: Collated
- Fastener length range: 14 - 45 mm
Customers also searched for BX or BX 4.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 1,850.00
Technical Data
Dimensions (LxWxH)
475 x 149 x 387 mm
Fastener intake
Collated
Fastener length range
14 - 45 mm
Rated voltage
21.6 V
Documents
Features & Applications
Features
- Engineered for electrical contractors – our next generation cordless nailer with longer nail options offers a faster, more reliable alternative to drilling and anchoring (even for threaded studs), helping you to save time with every fastening
- More consistent fastening quality – the mechanical drive offers more reliable fastening and better stick rate, all without the noise, recoil, maintenance and costs of gas-actuated fastening
- Uncompromised cordless power – drive up to 1000 nails per hour thanks to revolutionary Nuron batteries and the more efficient brushless motor
- Smart features – nail refill indicator, automatic tool priming upon pick-up and active troubleshooting via the ON!Track app for reduced downtime on site
- Increased flexibility and handling – angled and detachable magazines help improve accessibility, while balanced grip and short stroke help you work more comfortably when driving hundreds of nails per day
Applications
- Fastening cables and conduits to concrete and steel (max. nail length 45 mm)
- Fastening M6/W6 threaded studs to steel or concrete
- Fastening drywall track to concrete and steel (optional IF nailer nose recommended)
- Fastening membranes, mesh and sheeting to concrete
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.









