STR 4-22 cordless threaded rod cutter
Threaded rod cutter STR 4-22 box #2361757




Cordless compact threaded rod cutter including M10 (W3/8) blade for cutting threaded rods up to 10mm in diameter
- Material type: Threaded rod, Steel threaded rod, Stainless threaded rod
- Rated voltage: 21.6 V
- Tool body weight: 2.69 kg
Customers also searched for rod cutter, threaded rod cutter or STR 4.
Choose options
- 1 pc
Please contact us
Technical Data
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- A better solution for cutting threaded rods – this slim and lightweight threaded rod cutter makes faster, cleaner and more precise cold cuts in less than 3 seconds, without creating chips or sparks
- Higher productivity – easier and better handling for repetitive cuts both pre- and post-installation
- More visibility in hard-to-reach areas – bright LED light illuminates the workspace without shadows, reducing the need for a separate light source
- Safer jobsites – cut threaded rods are designed to autumn into a waste collector for safer and easier disposal
- Work more comfortably – with better balance and ergonomics, the compact threaded rod cutter allows users to work on overhead applications for longer without fatigue
Applications
- One-handed cutting of metal threaded rods for various mechanical and electrical applications
- Threaded rod cutting for both pre- and post-installation, including pipes, cable tray installations, ventilation ducts and suspended ceilings
- Cutting 3/8" M6, M8 and M10 mild steel threaded rods; cutting 3/8" M6 and M8 stainless steel threaded rods
Related Products
Nuron

Services
Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- After 2 years repair costs are capped
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Exclusive use of genuine Hilti spare parts
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- High-performing tools and latest technology help to increase jobsite productivity.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back