SD 5000 Drywall screwdriver
Drywall screwdriver SD 5000 240V #2020312



Corded drywall screwdriver with 5000 rpm for plasterboard applications
- Rated voltage: 240 V
- Weight: 1.4 kg
- Dimensions (LxWxH): 275 x 77 x 170 mm
Customers also searched for screw gun, drywall or plasterboard.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Rated voltage
240 V
Weight
1.4 kg
Dimensions (LxWxH)
275 x 77 x 170 mm
Chuck type
1/4 in hexagon socket
Documents
pdf Operating Instruction SD 2500, SD 5000, SD 6000 (02), Bulgarian, cn, Czech, German, English, Croatian, Hungarian, Japanese, Korean, Polish, Romanian, Russian, Slovak, Slovenian, Chinese [ 3.5 MB ]
Features & Applications
Features
- Convenient and easy to operate with excellent working comfort
- Two tools in one – ready for magazine operation in a flash
- Quick-release system – for tool-free, rapid bit holder and magazine changes
- Depth gauge or screw magazine can be quickly removed for fastening plasterboard track
- Directional venting helps to prevent dust from blowing into the operator’s face
Applications
- Fastening plasterboard to metal or wood framing on walls and ceilings
- Fastening wood boards to metal or wood framing on walls and ceilings
- Fastening special boards (e.g. Fermacell) to metal or wood framing on walls and ceilings
- Fastening exterior sheathing boards to metal or wood framing on walls and ceilings
- Fastening metal studs to metal tracks
Related Products
Standard-performance bit holder with magnet for use with regular screwdrivers
Collated drywall screw (phosphate-coated) for the SD-M 1 or SD-M 2 screw magazine – for fastening drywall boards to metal
Single drywall screws (phosphate-coated) for fastening drywall boards to metal
Services
Hilti Tool Service
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- After 2 years repair costs are capped
- 3-month no-cost period after each paid repair
- Exclusive use of genuine Hilti spare parts
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Loan tools during repair to reduce downtime.
- Individual labels and online visibility provide tool fleet transparency
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back


