SAVE ON FREIGHT & TIMEPlace a Click & Collect order online, collect after 1 hour!For more info, or to login/register CLICK HERE

Demolition hammers and breakers

Wall DemolitionHammersand Breakers

Breakthrough performance

Precise

Wall correction

Remove excess concrete precisely and lay a smooth foundation for your next steps.
Powerful

Wall demolition

Handle demanding jobs such as tearing down concrete and masonry structures with confidence.
Controlled

Rebar exposure

Carefully expose embedded reinforcement for concrete extensions or connections.
Versatile

Surface removal work

Tackle a wide range of renovation tasks, from stripping tiles to clearing away old plaster.
Efficient

Wall openings

Break through more easily – with dedicated wall tools; or the universal TE 1000-AVR for work near floor level.
Precise

Wall correction

Remove excess concrete precisely and lay a smooth foundation for your next steps.
Powerful

Wall demolition

Handle demanding jobs such as tearing down concrete and masonry structures with confidence.
Controlled

Rebar exposure

Carefully expose embedded reinforcement for concrete extensions or connections.
Versatile

Surface removal work

Tackle a wide range of renovation tasks, from stripping tiles to clearing away old plaster.
Efficient

Wall openings

Break through more easily – with dedicated wall tools; or the universal TE 1000-AVR for work near floor level.

    Designed for productivity and safety

    High-performance Nuron battery platform

    Helps keep you more productive when paired with the optimal charger and inserts

    Active Vibration Reduction (AVR)

    Helps boost productivity throughout the day by making work more comfortable and reducing user fatigue

    Dust removal system (DRS)

    Collects up to 95% of fine dust (TE DRS-B and TE DRS-H, vacuum required, not included)

    Comfort side handle

    Side handle with fast-opening clip for precision and comfort (not included)

    Hilti tools are made from 28% recycled material on average. ¹
    “Knocking down walls can be a real pain. Now, with these Hilti, it's just…done.”

    Power up your tool park

    FAQs

    For maximum reach with your Hilti cordless wall demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimised for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

    Battery

    Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

    Charger

    The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

    Inserts

    To help maximise the amount of work done, select Hilti Ultimate line chisels. Features like self-sharpening tips enable higher-speed demolition, helping you to extend your reach. In addition, these chisels offer up to 50% longer lifetime.

    Wall Demolition

    For wall demolition work, we recommend Flat Point chisels.

    Wall Correction

    For wall correction work and exposing rebar, we recommend bull point chisels.

    Surface Removal

    For surface removal work, we recommend scaling chisels.

    For best handling experience, we recommend using certain tools without a side handle. The final decision is up to the operator.

    20 year limited warranty

    Materials and workmanship

    For virtually all of our tools, we will repair or replace parts that break as a result of defects in materials or workmanship for 20 years (2). Any additional claims are excluded.

    2 year wear and tear coverage

    No cost coverage

    We will repair most tools at no cost for 2 years from the date of purchase. This includes spare parts, labour and shipping. After the no-cost coverage period, you'll pay for your repairs but costs are capped (3).

    3 day repair turnaround

    3 day repairs

    You will usually receive your tool back within three days of ordering a repair. we’ll even pick up your broken tool at your jobsite and return it to the same place (4).

    Shop Now
    Get your wall demolition hammer and breaker