Temporary Services Closed on 22 AprCustomer Service & Stores Temporary ClosureView Updated Business Hours & Details
Nuron

DSH 700-22 ATC Battery-powered cut-off saw (300mm)

Battery cut-off saw DSH 700-22 ATC #2423841

Versatile rear-handle battery cut-off saw, for cutting up to 120 mm with 300 mm blades in concrete, masonry and metal (Nuron battery platform)

  • Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
  • Dimensions (LxWxH): 740 x 290 x 350 mm
  • Protection class: IEC Battery operated

Customers also searched for Battery SawDemo SawCut-Off Saw or Cordless Saw.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 2,470.00
AUD 2,470.00
/
1 Piece