CFS-CO
New productItem #r2039
Round cord
- Length: 20 m
- Min. joint width: 12 mm
- Max. joint width: 55 mm
Share
Features
- Tested at temperatures up to 1100°C (F 180)
- Ductile, flexible
- Endless installation, quick to use
- Balancing of joint tolerances up to 10% based on building irregularities
Applications
- For extension and/or movement joints under influence of fire, temperature and joints up to 55 mm width
- Changeable working joint in connection with movement profile
- Suitable for following connections: ceiling/ceiling, ceiling/wall, wall/wall, wall/carrier, ceiling/beam (wall/carrier and ceiling/beam in connection with ceiling/wall or wall/wall)