HUS3-IF Flex 6 Screw anchor
Screw anchor HUS3-IF flex 6x55 M12 product number: 2475142
Ultimate-performance screw anchor for quicker permanent fastening in concrete (multi-layer corrosion protection, internally threaded head)
- Material, corrosion: Carbon steel, multilayer coating
- Head configuration: Inner thread
- Socket size: 17 mm
Choose options
Anchor size
- 6 mm / M12
Anchor length
- 55 mm
Pack size
- 50 pc
Quantity
Packs
Total Pieces
50
Discounted net
AUD 144.50
AUD 2.89
/
1 Piece






