LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now
new

Dust removal system TE DRS-22 box

product number: 2431085

On-board dust removal system for convenient dust collection when drilling or chiselling with TE 4-22, TE 6-22, and TE 8-22 cordless rotary hammers

  • Weight: 1.1 kg
  • Hammer drilling diameter range: 4 - 20 mm
  • Maximum drilling depth: 145 mm

Customers also searched for DRS, Drill Vacuum, Vacuum Cleaner or Dust Management.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 489.00
AUD 489.00
/
1 Piece