Size hole required for M30 chemical anchors

Posted by Michael Rasicover 1 year ago
Size hole required for M30 chemical anchors

What size does the drill bit need to be for M30 chemical anchors

hole size,Drill bit

1 Reply
Posted by Mariana Onetoover 1 year ago
Hilti Verified

Hi Michael,

Thank you for contacting Hilti.

You can always refer to the documentation of the product you are using in our website for more details of installation procedure, including drill bit diameter.

For both RE 500 V4 and HY 200 V3, the recommended drill bit diameter for a M30 rod is 35 mm. Please find more information on the installation parameters in the links below:


I hope the above is helpful, but please don't hesitate to reach out if you have any questions.

Kind regards,
Ask Hilti team

threaded rod,HY 200 V3,RE 500 V4,Installation parameters