Maximum length of anchors

Posted by JONATHAN LIMabout 2 years ago
Maximum length of anchors

Good Morning,
What is the maximum length available for M12, M16 and M20 HIT-HY 200-R V3 + HAS 5.8 anchors?
Also, are you able to provide 150mm embedment length for M12 anchors?

designing anchors,length

1 Reply
Posted by Mohammed Hamdounaabout 2 years ago
Hilti Verified

Hi Jonathan,

Thank you for contacting Hilti.

The maximum lengths supplied for Hilti HAS 5.8 rods are:

  • Size M12: 220mm.
  • Size M16: 190mm.
  • Size M20: 260mm.


More information about Hilti HAS rods can be found on THIS LINK. You can reach our customer service support team at 131 292 to check on the availability of the sizes mentioned above.

Furthermore, Hilti HAS rods have been tested and approved with multiple Hilti chemical anchoring options, with HY 200-R V3 being one of the more premium anchors approved with them. Data on installation parameters for HY 200-R V3 with HAS rods can be found under Table B2 on page 15 of the approval document ETA-19/0601, which can be accessed through THIS LINK.

And to your last question about providing a specific length for M12 HAS rods, we unfortunately supply certain lengths that have been manufactured to specific lengths. 150mm is not a length we supply for M12 HAS rods. The closest length would be 160mm for that size.

I hope this helps. Please don't hesitate to reach out should you have any more questions.

Best regards,
Ask Hilti Team.