LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Power Through Concrete — Save Up to 50% Today

Grab the NCV 10‑22 Backpack & Internal Vibrator — faster, smoother compaction. Lightweight, cordless, jobsite tough. Limited-time offer!
Limited-Time Promotion

Save on Hilti Concrete Vibrators Today

Boost productivity on every jobsite. Discover the NCV 10‑22 Backpack and Internal Vibrator — save up to 50% with these limited-time offers.
NCV 10-22 Backpack Concrete Vibrator
Up to 40% Off — Faster, smoother compaction with cordless freedom. Built tough.

NCV 10‑22 Backpack Concrete Vibrator

Was: $5,030.30 → Now: $3,000

Kit Includes:

  • 4 × B 22-255 Nuron Battery

  • 2 × C 8-22 Nuron Ultimate Charger

NCV Internal Vibrator Whip
Up to 50% Off — Compact power for tight spaces and clean finishes.

NCV Internal Vibrator Whip

Was: $1,802 → Now: $817

Built for Performance. Made for Mobility.

NCV 10-22

More concrete poured. Less hassle.

Helping simplify concrete placement with cordless efficiency

Tackle the toughest concrete pours with Hilti’s Nuron-powered cordless concrete vibrators. With the NCV 10-22, it becomes a one-person operation. These Nuron battery-powered tools eliminate the need for gas-based tools which often involves high cost due to fuel and maintenance . It also eliminates gas fumes and power cords resulting in a safer jobsite.

The mobility of the NCV 10-22 is unbeatable. It's lower-weight and ergonomic backpack help to minimise both set-up time and interuptions while working. Although compact in size, it is engineered to help you achieve comparable results to a stationary high-frequency internal concrete vibrator.

Shop NCV 10-22 WITH UP TO 40% OFF