LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Structural Strengthening Made Simpler

Preserve existing concrete structures with a smarter post-installed strengthening solution—designed to minimise disruption and maximise efficiency.

Why Choose Hilti Strengthening Solution?

STRUCTURAL PRESERVATION

No Demolition Required

Strengthen existing concrete members without demolition, preserving the structure while reducing disruption and downtime.
ENGINEERING CONFIDENCE

Designed with Confidence

Software-aided design in PROFIS Engineering, consistent with EN1992 and supported by general construction technique permit.
VALUE ENGINEERING

Optimised for Efficiency

Reduce material usage, avoid additional dead load and optimise your design with adjustable strut angles.
Faster. Simpler. Smarter.

Enhanced Project Performance

Shorten project timelines with a familiar installation method while reducing labour and construction costs.
STRUCTURAL PRESERVATION

No Demolition Required

Strengthen existing concrete members without demolition, preserving the structure while reducing disruption and downtime.
ENGINEERING CONFIDENCE

Designed with Confidence

Software-aided design in PROFIS Engineering, consistent with EN1992 and supported by general construction technique permit.
VALUE ENGINEERING

Optimised for Efficiency

Reduce material usage, avoid additional dead load and optimise your design with adjustable strut angles.
Faster. Simpler. Smarter.

Enhanced Project Performance

Shorten project timelines with a familiar installation method while reducing labour and construction costs.

    Achieve More. Build Better.

    with Hilti Strengthening Solutions
    Up to

    Faster Construction Time*

    Up to

    Savings in Labour and Material*

    STRENGTHEN WITH CONFIDENCE

    What Hilti Offers for Structural Strengthening

    Shear Strengthening

    The new HIT-Shear solution enables you to assess and strengthen existing concrete members deficient in shear.

    Punching Shear Strengthening

    The new HIT-Punching Shear supports resistance evaluation and effective strengthening solution design.

    Concrete Overlay

    The strengthening solution by adding a new layer of reinforced concrete to an existing concrete member using Shear Connectors.

    The Challenge

    Growing Needs of Repair, Retrofit and Repurpose

    When existing concrete structures require strengthening, rebuilding, or concrete jacketing is often considered the default approach. But these methods increase costs and disrupt building operations.

    Hilti's post-installed strengthening solution provides a smarter alternative—strengthening existing concrete members while preserving the structure, reducing material usage and avoiding unnecessary demolition.

    The Hilti Solution

    Strengthen Existing Structures with Engineered Confidence

    Hilti's post-installed strengthening solution mirrors conventional cast-in reinforcement while providing the flexibility of post-installation.

    Designed in PROFIS Engineering, it enables engineers to strengthen existing concrete members with greater flexibilities.

    Explore Profis Engineering

    Why Engineers Choose Hilti

    Designed for Better Outcomes

    • Less invasive — Preserve existing structures and minimise disruption.

    • No additional dead load — Maximise usable space without increasing structural weight.

    • Software-guided design — Design confidently with the PROFIS Engineering Shear Strengthening, Punching Shear and Concrete Overlay modules.

    • Optimised solution — Reduce steel, concrete and labour while accelerating project delivery.

    Sustainability

    Strengthen Existing Structures. Reduce Material Waste.

    The most sustainable structure is often the one already standing.

    By avoiding demolition and reducing the need for new concrete and steel, Hilti's shear strengthening solution helps minimise material consumption and CO₂ impact while extending the life of existing buildings.

    Find the Right Products for Your Strengthening Projects

    Explore Strengthening Solutions

    PROFIS Engineering Suite

    PROFIS Engineering Suite

    Design structural connections faster with smart automation, advanced baseplate design, and BIM/CAD integration with PROFIS Engineering Premium

    Shop

    New

    HIT-RE 500 V4 Epoxy anchor

    HIT-RE 500 V4 Epoxy anchor

    Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
    Shop

    New

    Nuron

    HDE 500-22 Cordless adhesive dispenser

    HDE 500-22 Cordless adhesive dispenser

    Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
    Shop
    HAS Threaded rod

    HAS Threaded rod

    Threaded rod (metre) for injectable hybrid/epoxy anchoring in concrete and masonry (5.8 or 8.8 carbon steel and HDG or A4 stainless steel)
    Shop
    Filling washer

    Filling washer

    Set for filling the annular gap in mechanical and chemical anchors (carbon steel, hot-dip galvanised or A4 stainless)
    Shop

    New

    Adaptive torque module SI-AT-22 metr.

    Adaptive torque module SI-AT-22 metr.

    Accessory for cordless impact wrenches to automate fastener pre-tensioning in line with approvals (Nuron battery platform)
    Shop
    TE-YD (SDS Max) Metric hammer drill bit

    TE-YD (SDS Max) Metric hammer drill bit

    Ultimate SDS Max (TE-Y) hammer drill bit for virtually dust-free drilling in concrete
    Connection endTE-Y (SDS-max)
    Product classUltimate
    Shop
    TE-CD (SDS Plus) Metric hollow drill bit

    TE-CD (SDS Plus) Metric hollow drill bit

    Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
    Connection endTE-C (SDS-plus)
    Product classUltimate
    Shop
    HIT-SZ Injection accessories

    HIT-SZ Injection accessories

    Accessories for injectable mortars, including piston plugs and extension hoses
    Shop
      Need Strengthening Support?
      Our specialists are here to help.