Image alt text (optional)

Drywall layout made easier

PMD 200 takes your measuring to the next level

Give your business a productivity boost with Hilti's cordless layout tool PMD 200. Powerful and easy to operate, it delivers measuring accuracy with ease - whether it's precise layout of square, curved, or angled drywall track, complex ceiling plan geomtries or overhead light locations.

The PMD 200 enables one-person operation of a wide range of interior layout tasks.

Save time on the jobsite

Enjoy one-person operation with the PMD 200

If your crew is still marking out reference positions manually or by combining traditional techniques with a line laser, you know layout can be a labor intensive process involving teams of two or more people. In fact, with construction schedules getting tighter, measuring tasks can take up valuable time.

But with Hilti’s PMD 200, just one person can mark out layout points on the jobsite — even when it comes to more complex shapes. This means a second crew member is freed up for other tasks: a real plus when you are pushing to complete projects on time and within budget.

Use of the PMD 200 layout tool requires only minimal training.

An easy-to-use layout solution

Get up and running quickly with the PMD 200

Operated with a large 10-inch touchscreen controller, the PMD 200 has an intuitive interface and requires minimal training. It provides the ideal bridge between analogue and digital layout: you get all the labor-saving benefits of a 2D layout laser tool without having to handle or prepare digital plan data.

At the same time, you will receive ongoing technical and training support from Hilti, along with our top-of-the-range tool repair and tool calibration services as we work together to grow your business.

The PMD 200 layout tool provides highly accurate measuring that helps to save you rework costs.

MINIMISE rework costs

By using the PMD 200 solution, make accuracy easier than ever

By partnering with Hilti and using our PMD 200 solution for your interior finishing layout tasks, you can minimise errors caused by manual measuring, reducing costly rework. In short, the PMD 200 helps make accurate measuring easier than ever before.

What’s more, the PMD 200 is versatile enough to help you transfer complex designs involving arcs, angles and other decorative elements from paper to reality, enabling you to take on a greater range of projects than ever before.

HIlti's PMD 200 layout tool is part of a comprehensive cordless range offering maximum flexibility and reliability.

Go Cordless

Work with minimal interruptions and maximum flexibility

The PMD 200 has a 12-volt battery that allows for a minimum eight hours of continuous operation. It is part of Hilti’s ever-growing range of cordless products designed to allow you to keep working in a flexible manner with as few breaks as possible.

From cutting and drilling to sawing and grinding, our innovative cordless tools continuously delivers maximum performance for every application while helping ensure safety on the jobsite.