LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Case TE 905 AVR Typ 47

product number: 272204

Hard-sided carrying case for storing and transporting your Hilti demolition hammer or breaker and its accessories

  • Types: Individual tool cases
  • Compatible with: Wall demolition hammers and breakers
  • Dimensions (LxWxH): 795 x 442 x 180 mm

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 1,012.00
AUD 1,012.00
/
1 Piece

Technical Data

Types
Individual tool cases
Compatible with
Wall demolition hammers and breakers
Dimensions (LxWxH)
795 x 442 x 180 mm

Features & Applications

Features

  • Helps protect your demolition hammer or breaker while being stored and transported around your jobsites
  • Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
  • Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
  • Three preview plates on the sides of the Hilti tool case indicate the tool type

Applications

  • Transport and storage of one specific demolition hammer or breaker and its accessories
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back