Tool case POA 600 empty
product number: 2342182

Hard-sided carrying case for storing and transporting your Hilti measuring device and its accessories
- Types: Individual tool cases
- Compatible with: Measuring devices
- For use with: PLC 600
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 484.00
AUD 484.00
/
1 Piece
Technical Data
Types
Individual tool cases
Compatible with
Measuring devices
For use with
PLC 600
Features & Applications
Features
- Helps protect your measuring device while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your measuring device and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the measuring device type
Applications
- Transport and storage of one specific measuring device and its accessories
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back