LIMITED-TIME OFFERGet 20% Off ALL Inserts with code INSERTS20*Shop Now

Tool case Cordl. kit 12V–3 tools empty

product number: 2240157

Hard-sided case for storing and transporting multiple tools with their accessories

  • Types: Multitool cases
  • Compatible with: Multitool cases
  • Dimensions (LxWxH): 495 x 395 x 149 mm

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
AUD 141.00
AUD 141.00
/
1 Piece

Technical Data

Types
Multitool cases
Compatible with
Multitool cases
Dimensions (LxWxH)
495 x 395 x 149 mm

Features & Applications

Features

  • Practical and durable toolbox
  • Helps protect the tools while being stored and transported around your jobsites

Applications

  • Transport and storage of multiple tools (not compatible with Nuron tools)
  • Please refer to the technical data below to see which tools will fit in each compartment
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back