new
Insulation reciprocating saw blades
Recip. saw blade SP 30 insulation product number: 2422265

Precision reciprocating saw blades for cutting up to 230mm (9") in insulation materials
- Product class: Premium
- Shank: 1/2" universal shank
- Teeth per inch: 5
premium
Customers also searched for SRB Insulation Blade or Insulation recip blade premium.
Choose options
Teeth per inch
- 5
Blade length
- 300 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 51.52
AUD 51.52
/
1 Piece
