HSS-Co Cobalt drill bit set
Twist drill bit HSS Co 1-13 (25) set #2072849

Set of ultimate HSS cobalt drill bits for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
- Product class: Ultimate
- Connection end: Smooth shank
- DIN: DIN 338
ultimate
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net