TE-CD (SDS Plus) Metric hollow drill bit
Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
ultimate
Customers also searched for hollow drill bit, hammer, drill, bit or dustless.
Choose options
Diameter
- 10 mm
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
Working length
- 200 mm
- 240 mm
- 400 mm
Length
- 330 mm
- 370 mm
- 530 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From AUD 205.00
Technical Data
Connection end
TE-C (SDS-plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Head shape
Multi cutter
Head material composition
Tungsten carbide
Need vacuum cleaner
Yes
Product class
Ultimate
Documents
pdf Operating Instruction TE-CD TE-YD, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.4 MB ]
Features & Applications
Features
- Drilling and hole cleaning in one step
- Optimum hole cleaning for consistent anchor setting
- Robustness, lifetime and drilling speed equal to TE-YX drill bits
- Minimises snagging or sticking when drilling into rebar
Applications
- Drilling holes for anchoring structural steel connections (e.g. steel columns, beams)
- Drilling holes for structural connections with post-installed rebar
- Drilling holes for anchoring secondary steel structures (e.g. staircases, steel ledgers)
- Drilling holes for structural renovation or upgrading with post-installed rebar
- Drilling holes for substitution of misplaced or missing rebars
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back


