new
TE-Y (SDS Max) Metric hammer drill bit
Premium SDS Max (TE-Y) hammer drill bit for high drilling performance in reinforced concrete (metric)
- Connection end: TE-Y (SDS-max)
- Base material: Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block
- Working mode: Hammer drilling
premium
Choose options
Diameter
- 12 mm
- 14 mm
- 16 mm
- 18 mm
- 20 mm
- 22 mm
- 24 mm
- 25 mm
- 28 mm
- 32 mm
Working length
- 200 mm
- 220 mm
- 400 mm
- 420 mm
Length
- 320 mm
- 340 mm
- 520 mm
- 540 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net


