Login and purchasing functionalities back in a few hours

TE-CD (SDS Plus) Metric hollow drill bit

Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete

  • Connection end: TE-C (SDS-plus)
  • Base material: Reinforced concrete, Concrete
  • Working mode: Hammer drilling
ultimate

Customers also searched for hollow drill bithammerdrillbit or dustless.

Choose options

Diameter
  • 10 mm
  • 12 mm
  • 14 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
Working length
  • 200 mm
  • 240 mm
  • 400 mm
Length
  • 330 mm
  • 370 mm
  • 530 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 205.00

Technical Data

Connection end
TE-C (SDS-plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Head shape
Multi cutter
Head material composition
Tungsten carbide
Need vacuum cleaner
Yes
Product class
Ultimate

Documents

pdf Operating Instruction TE-CD TE-YD, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.4 MB ]

Features & Applications

Features

  • Drilling and hole cleaning in one step
  • Optimum hole cleaning for consistent anchor setting
  • Robustness, lifetime and drilling speed equal to TE-YX drill bits
  • Minimises snagging or sticking when drilling into rebar

Applications

  • Drilling holes for anchoring structural steel connections (e.g. steel columns, beams)
  • Drilling holes for structural connections with post-installed rebar
  • Drilling holes for anchoring secondary steel structures (e.g. staircases, steel ledgers)
  • Drilling holes for structural renovation or upgrading with post-installed rebar
  • Drilling holes for substitution of misplaced or missing rebars

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back