Login and purchasing functionalities back in a few hours
new

TE-C (SDS Plus) Metric hammer drill bit

Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete

  • Connection end: TE-C (SDS-plus)
  • Base material: Concrete, Brick, Masonry, Sand-lime block, Natural stone
  • Working mode: Hammer drilling
premium

Choose options

Diameter
  • 4 mm
  • 5 mm
  • 6 mm
  • 6.5 mm
  • 8 mm
  • 10 mm
  • 12 mm
  • 14 mm
  • 16 mm
Working length
  • 50 mm
  • 100 mm
  • 150 mm
  • 250 mm
Length
  • 110 mm
  • 160 mm
  • 210 mm
  • 310 mm
Pack size
  • 1 pc
  • 8 pc
  • 32 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 18.35

Technical Data

Connection end
TE-C (SDS-plus)
Base material
Concrete, Brick, Masonry, Sand-lime block, Natural stone
Working mode
Hammer drilling
Head shape
2 cutters
Head material composition
Tungsten carbide
Number of cutting edges
2
Product class
Premium

Features & Applications

Features

  • Two cutting edges and a direct tip-to-helix transition – faster and more constant drilling speed over the bit's entire lifetime
  • Wide helix spine – transports dust more efficiently to accelerate drilling progress
  • Optimised tip geometry and rugged helix transition – prolongs the bit's lifetime
  • Ideal for use with a wide range of light-duty rotary hammers

Applications

  • Drilling holes for metal and plastic anchors
  • Drilling in concrete and masonry

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.

Start live chat
Request call back

Request call back

Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.

Request call back