TE-YD (SDS Max) Imperial hollow drill bit
Ultimate SDS Max (TE-Y) hollow hammer drill bit for virtually dust-free drilling in concrete
- Connection end: TE-Y (SDS-max)
- Base material: Reinforced concrete, Concrete
- Head shape: Multi cutter
ultimate
Choose options
Diameter
- 25.4 mm
- 34.925 mm
Working length
- 400 mm
- 1000 mm
Length
- 610 mm
- 1190 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net



