Login and purchasing functionalities back in a few hours
new

TE-YX (SDS Max) Metric hammer drill bit

Ultimate SDS Max (TE-Y) hammer drill bit for exceptional drilling performance in reinforced concrete (metric)

  • Connection end: TE-Y (SDS-max)
  • Base material: Reinforced concrete, Concrete, Masonry, Brick, Sand-lime block
  • Working mode: Hammer drilling

Customers also searched for hammer drill bitTE-YXmasonry drill bitsdrill bits or sds max.

Choose options

Diameter
  • 12 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 28 mm
  • 30 mm
  • 32 mm
  • 35 mm
  • 37 mm
  • 40 mm
  • 45 mm
  • 55 mm
Working length
  • 200 mm
  • 250 mm
  • 400 mm
  • 450 mm
  • 600 mm
  • 770 mm
  • 800 mm
  • 1150 mm
  • 1170 mm
Length
  • 320 mm
  • 370 mm
  • 520 mm
  • 570 mm
  • 720 mm
  • 920 mm
  • 1300 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us