TE-CX (SDS Plus) Imperial hammer drill bit
Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (imperial)
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete, Brick, Masonry
- Working mode: Hammer drilling
Customers also searched for hammer drill bit, masonry drill bit or drill bit.
Choose options
Diameter
- 6.35 mm
- 12.7 mm
- 25.4 mm
Working length
- 51 mm
- 102 mm
- 140 mm
- 200 mm
- 241 mm
- 254 mm
- 387 mm
Length
- 102 mm
- 152 mm
- 203 mm
- 270 mm
- 305 mm
- 457 mm
Pack size
- 1 pc
- 8 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Connection end
TE-C (SDS-plus)
Base material
Reinforced concrete, Concrete, Brick, Masonry
Working mode
Hammer drilling
Head shape
Multi cutter
Head material composition
Tungsten carbide
Number of cutting edges
4
Features & Applications
Features
- New solid carbide head has high wear-resistance and makes more precise holes for anchor setting – up to 30% more lifetime than other SDS Plus drill bits
- Solid carbide head featuring gradient technology – engineered to drill easily through rebar
- Quadruple helix and optimum head geometry for consistently fast drilling speed over the entire life of the drill bit
- Indicator mark – the bit is suitable for setting anchors as long as this mark is visible
- In the unlikely event of breakage, the drill bit will be considered for replacement as long as the wear mark on the helix is still visible
Applications
- Drilling anchor holes in reinforced and unreinforced concrete
- Drilling holes for post-installed rebar connections
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on presentation.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team.This service is available during business hours 7:30 AM – 5:00 PM.
Start live chatRequest call back
Let us call you back and connect you with one of our competent Hilti advisors. You will be contacted within a couple of minutes during business hours 7.30am – 5pm AEST.
Request call back






