Login and purchasing functionalities back in a few hours

TE-CX (SDS Plus) Metric hammer drill bit

Ultimate SDS Plus (TE-C) hammer drill bit for anchor drilling into reinforced concrete (metric)

  • Connection end: TE-C (SDS-plus)
  • Base material: Reinforced concrete, Concrete, Brick, Masonry
  • Working mode: Hammer drilling
ultimate

Customers also searched for hammer drill bitmasonry drill bithammer drilldrill bit or SDS Plus.

Choose options

Diameter
  • 5 mm
  • 5.5 mm
  • 6 mm
  • 7 mm
  • 8 mm
  • 8.5 mm
  • 9 mm
  • 10 mm
  • 10.5 mm
  • 12 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 28 mm
Working length
  • 50 mm
  • 80 mm
  • 100 mm
  • 150 mm
  • 200 mm
  • 250 mm
  • 300 mm
  • 400 mm
  • 410 mm
  • 540 mm
  • 550 mm
  • 830 mm
  • 1180 mm
Length
  • 120 mm
  • 150 mm
  • 170 mm
  • 220 mm
  • 270 mm
  • 320 mm
  • 370 mm
  • 470 mm
  • 480 mm
  • 610 mm
  • 620 mm
  • 900 mm
  • 1250 mm
Pack size
  • 1 pc
  • 8 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From AUD 44.54