AB-P Backing pads for paper grinding discs
Backing pad AB-P 125 V med product number: 2243199
Angle grinder backing pads for use with paper grinding discs of various grain sizes
- Base material: Steel, Stainless steel
- Disc diameter: 125 mm
- Arbor size: 22.2 mm
ultimate
Choose options
Diameter
- 125 mm
Thread diameter
- M14x2
Arbor size
- 22.2 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
AUD 55.97
AUD 55.97
/
1 Piece


